IESNA:LM-63-2002
[TEST]P951144
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27713
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3251.6 4071.3 4812.3 5385.9 5853.7 6118.4 6242.8 6287.2 6511.8 6992.4
7786.4 8789.2 9776.2 10564.5 11254 11883.4 12281.1 12382.7 12138.1 11518.6
10268.3 8106.8 6692 5604.8 4438.9 3122.8 2052.8 1439.1 1123 969.9
879.8 739.6 626.6 217.4 105.9 17.2 0
3251.6 4099.9 4848.1 5431.7 5860.9 6151.3 6300.1 6341.5 6527.5 6961
7694.8 8677.6 9646.1 10461.5 11158.1 11787.6 12259.6 12429.9 12274 11748.9
10704.7 8707.6 6962.4 5846.6 4695 3404.7 2238.8 1510.6 1158.7 1004.2
888.4 751 632.3 268.9 113 21.5 0
3251.6 4064.1 4798 5387.4 5846.6 6179.9 6364.4 6443.1 6589 6978.1
7603.3 8475.9 9405.7 10225.4 10887.8 11417.1 11913.5 12155.2 12093.7 11674.6
10834.8 9463 7543.2 6204.2 5061.2 3810.9 2544.9 1690.9 1250.3 1038.6
917 798.2 683.8 522.1 266.1 31.5 0
3251.6 4064.1 4776.5 5364.5 5855.2 6231.4 6483.2 6614.8 6752.1 7052.5
7517.4 8194.1 8998 9769.1 10389.9 10899.2 11326.9 11673.1 11766.1 11628.8
11123.8 10186.8 8870.7 7312.9 5846.6 4543.4 3177.2 2034.2 1387.6 1055.7
911.2 791.1 675.2 537.9 377.7 147.3 0
3251.6 3944 4634.9 5238.6 5756.5 6214.2 6579 6820.8 6975.3 7212.7
7599 8095.4 8737.7 9391.4 9979.4 10485.8 10897.8 11264 11524.4 11594.4
11455.7 11029.4 10202.5 8952.3 7491.7 5999.6 4470.4 2946.9 1851.1 1241.7
947 841.2 731 557.9 376.2 117.3 0
3251.6 3881 4504.7 5092.7 5636.3 6139.8 6597.6 6959.5 7205.6 7435.9
7724.9 8139.7 8620.4 9191.2 9766.2 10338.4 10824.8 11205.3 11492.9 11730.4
11914.9 11853.4 11594.4 11006.5 9990.8 8674.7 6982.4 5354.5 3600.6 2223
1442 985.6 713.8 432 217.4 57.2 0
3251.6 3760.9 4303 4856.7 5394.5 5922.4 6431.7 6885.1 7261.4 7563.2
7869.3 8204.1 8571.7 9029.5 9554.5 10149.6 10761.9 11352.7 11876.3 12336.9
12756 13216.7 13424.1 13552.8 13524.2 12940.6 11826.2 10050.9 7702 5217.1
3011.3 1563.6 798.2 460.6 224.6 77.2 0
3251.6 3669.3 4104.2 4579.1 5071.2 5536.2 6035.4 6520.4 6986.7 7398.7
7810.7 8192.6 8538.8 8912.2 9304.2 9724.7 10212.6 10764.7 11368.4 12009.3
12708.8 13713.1 14524.2 15019.1 15582.8 15990.5 16043.4 15495.5 14070.7 11764.7
8571.7 5531.9 2819.6 1150.1 410.6 80.1 0
3251.6 3504.8 3810.9 4165.7 4554.8 4966.8 5385.9 5800.8 6211.4 6633.4
7075.4 7484.5 7929.4 8394.4 8877.9 9362.8 9900.7 10504.4 11172.4 11929.2
12813.3 14153.7 15484.1 16395.3 17558.3 18927.3 20392.2 21369.3 21160.4 19193.4
15143.6 9817.7 4164.3 1271.7 400.5 83 0
3251.6 3476.2 3780.9 4107.1 4474.7 4863.8 5261.5 5657.7 6049.7 6447.4
6839.4 7245.6 7674.8 8139.7 8620.4 9119.6 9674.7 10288.4 10975 11757.5
12640.2 14059.3 15399.7 16386.7 17629.9 19121.9 20721.2 21739.8 21546.7 19455.2
15053.5 9205.5 3527.7 974.2 314.7 71.5 0
3251.6 3367.5 3524.8 3736.5 3992.6 4271.6 4553.4 4849.5 5155.6 5464.6
5776.5 6098.4 6423.1 6766.4 7135.5 7526 7955.2 8441.6 9028.1 9697.6
10513 11809 12791.8 13761.7 14944.8 16368.1 17704.2 18283.6 17678.5 15371.1
11347 6315.8 1821.1 382 127.3 28.6 0
3251.6 3287.4 3376.1 3503.4 3679.3 3869.6 4077 4290.2 4506.2 4736.5
4961.1 5177.1 5400.3 5622 5856.6 6104.1 6364.4 6680.6 7046.8 7521.7
8208.4 9061 9641.8 10291.2 11068 11914.9 12492.8 12291.1 11281.2 9387.1
6779.3 3469 1131.5 337.6 115.9 27.2 0
3251.6 3215.8 3228.7 3287.4 3383.2 3481.9 3612.1 3740.8 3868.2 4001.2
4117.1 4221.5 4308.8 4388.9 4444.7 4480.4 4516.2 4540.5 4580.6 4673.5
4896.7 5028.3 5052.6 5101.3 5177.1 5245.8 5058.4 4464.7 3617.8 2680.8
1822.5 1032.8 517.9 218.9 105.9 37.2 0
3251.6 3065.6 2955.5 2898.3 2892.5 2915.4 2954 2997 3027 3045.6
3044.2 3008.4 2952.6 2873.9 2769.5 2642.2 2489.1 2330.3 2184.4 2048.5
1908.3 1783.9 1679.4 1593.6 1519.2 1443.4 1349 1221.7 1045.7 809.7
589.4 433.5 300.4 193.1 110.2 31.5 0
3251.6 2926.9 2725.2 2636.5 2615 2633.6 2673.7 2716.6 2738 2732.3
2702.3 2649.3 2572.1 2476.2 2364.7 2250.2 2131.5 2012.8 1895.5 1766.7
1636.5 1519.2 1433.4 1381.9 1361.9 1364.7 1361.9 1321.8 1223.1 1058.6
805.4 555 389.1 256.1 127.3 28.6 0
3251.6 2818.1 2575 2479.1 2483.4 2537.8 2597.8 2636.5 2639.3 2613.6
2563.5 2492 2407.6 2310.3 2207.3 2105.7 1998.5 1885.4 1769.6 1662.3
1580.7 1510.6 1463.4 1433.4 1407.6 1377.6 1330.4 1281.8 1221.7 1125.8
979.9 769.6 505 279 133 28.6 0
3251.6 2713.7 2463.4 2399 2439.1 2513.4 2572.1 2600.7 2589.3 2544.9
2476.2 2394.7 2300.3 2207.3 2108.6 2012.8 1947 1868.3 1769.6 1690.9
1638 1567.9 1457.7 1370.4 1313.2 1257.4 1200.2 1143 1091.5 1044.3
988.5 898.4 735.3 563.6 330.5 80.1 0
3251.6 2655.1 2404.7 2369 2437.6 2509.2 2567.8 2585 2557.8 2487.7
2403.3 2307.4 2204.4 2112.9 2034.2 1989.9 1936.9 1882.6 1829.6 1712.3
1607.9 1524.9 1442 1364.7 1284.6 1214.5 1145.9 1082.9 1017.1 941.3
866.9 799.7 701 605.1 423.4 164.5 0
3251.6 2605 2367.5 2363.2 2439.1 2507.7 2559.2 2564.9 2523.5 2447.6
2351.8 2245.9 2151.5 2064.3 2005.6 1955.5 1891.2 1803.9 1726.7 1633.7
1562.1 1482 1403.4 1331.8 1271.7 1210.2 1144.4 1077.2 998.5 911.2
815.4 731 622.3 470.6 311.9 130.2 0
3251.6 2576.4 2348.9 2361.8 2444.8 2512 2557.8 2549.2 2496.3 2406.2
2294.6 2190.1 2101.4 2034.2 2002.7 1926.9 1809.6 1673.7 1619.4 1573.6
1492 1429.1 1374.7 1294.6 1234.5 1187.3 1125.8 1052.9 965.6 869.8
765.3 719.6 619.4 404.8 294.7 180.2 0
3251.6 2570.7 2337.5 2363.2 2446.2 2514.9 2556.4 2544.9 2480.5 2379
2266 2163 2075.7 2034.2 1985.6 1889.7 1718.1 1605.1 1576.4 1520.7
1449.1 1371.9 1298.9 1243.1 1208.8 1178.8 1123 1054.3 971.3 875.5
773.9 799.7 638 426.3 324.7 120.2 0
3251.6 2570.7 2336.1 2367.5 2447.6 2516.3 2554.9 2549.2 2486.3 2380.4
2266 2161.5 2074.3 2035.6 1981.3 1884 1705.2 1606.5 1583.6 1519.2
1444.8 1360.4 1300.4 1226 1216 1178.8 1121.5 1054.3 977.1 874.1
776.8 788.2 547.9 440.6 320.4 115.9 0
